Eaton Crouse-Hinds series ASB anti-short bushing
ASB 1

ASB 1

Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 3/8"
ASB 1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ASB anti-short bushing
Catalog Number
ASB 1
UPC
784564002617
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.001 lb

产品规格

Special features
90°C temperature rating
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit type
AC/MC and FMC
Trade size
3/8 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.