下载文档 () / 20
动力,因我们而不同*
即将停产

ASWP-2475C-FW

Eaton Wheelock AS horn strobe, xenon, ceiling, white, FIRE, clear lens, 15 cd indoor, 115/180 cd outdoor, 24V

常用规格

Product Name
Eaton Wheelock ASWP weatherproof horn strobe
Catalog Number
ASWP-2475C-FW
UPC
786697245022
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
4.8 in
Product Weight
0.494 lb
Compliances
UL

产品规格

Compliance and standards
UL
BFP
MEA
FM
CSFM
ULC
Type of horn strobe
Horn strobe
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
High-0.168/Med-0.155/Low-0.150
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Outdoor
Mounting Method
Ceiling
Candela settings
15 cd
115 cd
180 cd
Voltage
24 V
Tones
Continuous Horn or Temporal (Code 3)
Application
Weather resistant
Sound Level (dBA)
95
99
90

导出产品规格