下载文档 () / 20
动力,因我们而不同*

ATB-18-300

Eaton B-Line series anchors and accessories, Anchor is a two-part assembly consisting , Carbon steel , 3⁄16"x 3", Combo round head bolt is provided,Toggle Bolt

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ATB-18-300
UPC
782051533545
Product Height
3 in
Product Weight
0.038 lb
Compliances
Not Applicable
Certifications
Not Applicable

产品规格

Application
Anchor is a two-part assembly consisting
Special features
Combo round head bolt is provided
Type
Toggle Bolt
Material
Carbon steel

导出产品规格