下载文档 () / 20
动力,因我们而不同*

ATB-25-400

Eaton B-Line series anchors and accessories, Anchor is a two-part assembly consisting , Carbon steel , 1⁄4"x 4", Combo round head bolt is provided,Toggle Bolt

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ATB-25-400
UPC
782051533576
Product Height
4 in
Product Weight
0.076 lb
Compliances
Not Applicable
Certifications
Not Applicable

产品规格

Application
Anchor is a two-part assembly consisting
Special features
Combo round head bolt is provided
Type
Toggle Bolt
Material
Carbon steel

导出产品规格