下载文档 () / 20
动力,因我们而不同*

ATR, 1 1/4X120 ZN

Eaton B-Line series all threaded rod, 120" H x 1.25" D, Steel, 6140Lbs load cap

常用规格

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1 1/4X120 ZN
UPC
781011877538
Product Height
120 in
Product Weight
22.5 lb
Certifications
Not Applicable

Model

Type
All threaded rod cut to length

Load rating/capacity

Load capacity
6140lb

Material/finish

Material
Steel

导出产品规格