下载文档 () / 20
动力,因我们而不同*

ATR, 1/2X120 PLN

Eaton B-Line series all threaded rod, 120" H x 0.5" D, Steel, 1350 Lbs load, 13" thread length

常用规格

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X120 PLN
UPC
781011690441
Product Height
120 in
Product Weight
5.3 lb
Certifications
Not Applicable

Model

Thread length
13 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

导出产品规格