下载文档 () / 20
动力,因我们而不同*

ATR, 1/2X144 SS4

Eaton B-Line series all threaded rod, 144" H x 0.5" D, Steel material, 1350 Lbs load cap, 13" thread len

常用规格

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X144 SS4
UPC
781011042516
Product Height
144 in
Product Weight
4.39 lb
Certifications
Not Applicable

Model

Thread length
13 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

导出产品规格