下载文档 () / 20
动力,因我们而不同*

ATR, 1/2X144 YZN

Eaton B-Line series all threaded rod, 144" H x 0.5" D, Steel, 1350 Lbs load cap, 13" thread len

常用规格

Product Name
Eaton ATR all threaded rod
Catalog Number
ATR, 1/2X144 YZN
UPC
782051170160
Product Height
144 in
Product Weight
4.39 lb
Certifications
Not Applicable

产品规格

Load capacity
1350 lb
Type
All threaded rod cut to length
Material
Steel
Thread length
13 in

导出产品规格