下载文档 () / 20
动力,因我们而不同*

ATR, 1/4X120 YZN

Eaton B-Line series all threaded rod, 120" H x 0.25" D, Steel, 240 Lbs load, 20" thread length

常用规格

Product Name
Eaton ATR all threaded rod
Catalog Number
ATR, 1/4X120 YZN
UPC
781011878726
Product Height
120 in
Product Weight
0.2 lb
Certifications
Not Applicable

产品规格

Load capacity
240 lb
Special features
Used with (SC3228) hanger rod stiffener
Type
All threaded rod - 120" (3.05m) lengths
Material
Steel
Thread length
20 in

导出产品规格