下载文档 () / 20
动力,因我们而不同*

ATR, 1/4X144 PLN

Eaton B-Line series all threaded rod, 144" H x 0.25" D, Steel, 240 Lbs load, 20" thread length

常用规格

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/4X144 PLN
UPC
781011690168
Product Height
144 in
Product Weight
4.39 lb
Certifications
Not Applicable

Model

Thread length
20 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
240 lb

Material/finish

Material
Steel

导出产品规格