下载文档 () / 20
动力,因我们而不同*

AUXALRMEPK

Eaton molded case circuit breaker accessory auxiliary bell alarm combination, Auxiliary switch and alarm lockout, EG-, JG- and LG-Frame, Frame J-K, Series C

常用规格

Product Name
Eaton molded case circuit breaker accessory auxiliary bell alarm combination
Catalog Number
AUXALRMEPK
UPC
786679118351
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.4 lb
Compliances
Contact Manufacturer

产品规格

Used with
EG-, JG- and LG-Frame
Frame size
Frame J-K
Series
Series C
Mounting Method
Right
Type
Auxiliary switch and alarm lockout
Special features
Used with EG-, JG-, and LG-frame

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。