下载文档 () / 20
动力,因我们而不同*

AWA-50-700

Eaton B-Line series anchors and accessories, Heavy and medium duty all purpose anchor, Zinc plated carbon steel ,1⁄2"x 7", Anchors can be installed through the fixture,Wedge anchor

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
AWA-50-700
UPC
781011030803
Product Height
7 in
Product Weight
0.38 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Application
Heavy and medium duty all purpose anchor
Special features
Anchors can be installed through the fixture
Type
Wedge anchor
Material
Zinc plated carbon steel

导出产品规格