下载文档 () / 20
动力,因我们而不同*

AWS-OH

Eaton B-Line series anchors and accessories, Internally threaded anchor for easy adjustment , Carbon steel ,3⁄16"x 1-1⁄4", No pre-drilling is required ,Wall screw oval

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
AWS-OH
UPC
782051533736
Product Height
2.75 in
Product Weight
0.008 lb
Compliances
Not Applicable
Certifications
Not Applicable

产品规格

Application
Internally threaded anchor for easy adjustment
Special features
No pre-drilling is required
Type
Wall screw oval
Material
Carbon steel

导出产品规格