下载文档 () / 20
动力,因我们而不同*

AWSD-50-550

Eaton B-Line series seismic anchors, For use in concrete, structural sand lightweight , Zinc plated carbon steel ,1⁄2"X 5-1⁄2",3-7/8 ,Seismic wedge anchor

常用规格

Product Name
Eaton B-Line series seismic anchors
Catalog Number
AWSD-50-550
UPC
782051534047
Product Height
5.5 in
Product Weight
0.308 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved

产品规格

Application
For use in concrete, structural sand lightweight
Type
Seismic wedge anchor
Material
Zinc plated carbon steel
Thread size
1/2 inch x 5-1/2 inch

导出产品规格