下载文档 () / 20
动力,因我们而不同*

AYU113104

Eaton Crouse-Hinds series Redapt AY-U adaptor, End 1: 1" NPT, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating, Y shape

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt AY-U adaptor
Catalog Number
AYU113104
Product Weight
0.999 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Standard
Material
Brass
End 1 Size
1"
End 1 Type
NPT
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Y

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。