知识搜索
下载文档 () / 20
动力,因我们而不同*

B03C132SF01

Eaton BECODISC BC Activated Carbon Stacked Disc Cartridges, B03C, 12", 13Z, 1.55 m², Silicone, Flat adpater, BECO CARBON ACF 03 depth filter sheet

常用规格

Product Name
Eaton BECODISC BC Stacked Disc Cartridge
Catalog Number
B03C132SF01
Product Length/Depth
276 mm
Product Weight
4.6 kg
Compliances
FDA 21CFR
EC 1935/2004
BfR XXXVI/1
USP Class VI
Certifications
Kosher
GMO
ISO 9001

产品规格

Adapter code
F
Bursting strength wet
> 80 kPa
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Ash content
5
Endotoxin content at 50 liters per square meters WFI
< 0.125
Filter surface area
1.55 m²
Number of cells
13
Water throughput at delta P (100 kPa l/m²/min)
300 m²
Size
12"
Overall height with flat adapter
276 mm
Adapter
Flat adapter

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。