Eaton BECODISC BS Stacked Disc Cartridge
B08S62SF

B08S62SF

Eaton BECODISC BS Stacked Disc Cartridges, B08S, 12", 16Z, 1.9 m², Silicone, Flat adapter, BECO KDS 12 depth filter sheet, 0.8 µm
B08S62SF - sku page

Photo is representative

常用规格

Product Name
Eaton BECODISC BS Stacked Disc Cartridge
Catalog Number
B08S62SF
Product Length/Depth
276 mm
Product Weight
5.5 kg
Compliances
EC 1935/2004
EU 10/2011
FDA 21CFR
Certifications
Kosher
GMO
ISO 9001

产品规格

Adapter code
F
Retention rating
0.8 µm
Bursting strength wet
> 50 kPA
Depth filter sheet type
BECO KDS 12
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
50%
Filter surface area
1.9 m²
Number of cells
16
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
155 m²
Size
12"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.