下载文档 () / 20
动力,因我们而不同*

B104 PLN 4H ANGL CONN

Eaton B-Line series corner angle, 4.12" H x 4.12" L x 1.62" W, Steel, Black

常用规格

Product Name
Eaton B-Line series corner angle
Catalog Number
B104 PLN 4H ANGL CONN
UPC
781011998493
Product Length/Depth
4.125 in
Product Height
3.5 in
Product Width
1.625 in
Product Weight
0.78 lb
Certifications
Not Applicable

Model

Special features
Pre-assembled fitting
Type
Four hole corner angle, 90 deg, pre-assembled

Material/finish

Color
Black
Material
Steel

导出产品规格