下载文档 () / 20
动力,因我们而不同*

B107-22AGRN

Eaton B-Line series U-support, 3.25" H x 5.43" L x 1.62" W, Steel, DURA GREEN, 1/4" Gauge

常用规格

Product Name
Eaton B-Line series U-support
Catalog Number
B107-22AGRN
UPC
781011501228
Product Length/Depth
5.43 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
1.26 lb
Certifications
Not Applicable

Model

Type
Three hole u support

Material/finish

Finish
DURA GREEN
Material
Steel
Material gauge
1/4"

导出产品规格