| Product Name |
Eaton B-Line series U-support
|
| Catalog Number |
B107PAZN
|
| UPC |
782051623628
|
| Product Length/Depth |
5.43 in
|
| Product Height |
1.62 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.85 lb
|
| Certifications |
Not Applicable
|
| Type |
Five hole u support, pre-assembled
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Material gauge |
1/4"
|