下载文档 () / 20
动力,因我们而不同*

B11-240GRN

Eaton B-Line series strut channel, 3.25" H x 240" L x 1.62" W, Steel, DURA GREEN, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B11-240GRN
UPC
781011200251
Product Length/Depth
240 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
61 lb
Certifications
Not Applicable

Model

Channel type
B11

Material/finish

Finish
DURA GREEN
Material
Steel
Material gauge
12 Gauge

导出产品规格