下载文档 () / 20
动力,因我们而不同*

B110-SP-POEC-10

In-Line PoE++ Surge Protector - 10 Gbps, 802.3bt Type 4, Cat5e/6, Metal Case, DIN-Rail Mountable, IEC Compliant, TAA

常用规格

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
B110-SP-POEC-10
UPC
037332295194
Product Length/Depth
1 in
Product Height
3.6 in
Product Width
2.5 in
Product Weight
0.27 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
TAA Compliant
Certifications
IEC 61000

产品规格

EFT Protection
2kV
ESD Protection
+/-15kV (air); +/-8kV (contact)
Lightning Protection
2kA (8/20 s), 6kV (8/20 s)
Recommended Category Cable
Cat5e, Cat6, Cat6a, Cat8 Cables
Relative Humidity
0% to 85% RH, Non-Condensing
Operating temperature
0° to 40°C
Surge Style
IL - IN-LINE
Technology
Cat8
Network Compatibility
10 Gbps
Operating Temperature Range
32° to 104°F (0° to 40°C)
Slot or Hole Mount Measurement (Center to Center)
65 mm (2.56 in.)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cord Length
0 Foot
Housing Color
Black
Material
Metal
Mounting Details
  • Surface mount bracket with (4) M3 x 5 mm screws. DIN-mountable with optional accessory (part number B110-DIN-02).
  • Y
Product category
Surge Protector
Response time
< 1ns
Color
Black
Output Receptacles
Network
Package Contents
(2) Surface-mounting brackets
DIN-rail clip
Installation instructions
Grounding wire screw
(2) Mounting screws
(2) Screw anchors
B110-SP-POEC-10 In-Line 10G PoE++ Surge Protector
Grounding wire, 1 ft.
IEEE Standards Supported
802.3af
802.3at
802.3bt
Product Features
Network (Ethernet) Protection
Rackmountable
DIN Mountable
Metal Case
Mounting Accessory Included
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Rapid reaction time under 1 ns helps prevent damage from power surges
Supports PoE to save you expense and effort of powering PoE devices individually
Easy to connect between Ethernet source and device using standard Cat5e/6/6a cabling
Plug-and-play operation with no software required for easy, immediate installation
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
AC Suppression Joule Rating
0
Number of Ports
2
AC Suppression Response Time
1 NS
PoE Capability
15.4W (802.3af); 30W (802.3at); 100W (802.3bt)
Included Mounting Accessory
Yes
TAA Compliance
Yes
POE Type
Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Type 4 High-Power (100W, IEEE 802.3bt)
Total Outlets
1

导出产品规格