下载文档 () / 20
动力,因我们而不同*

B110-SPPOEC-A5

In-Line PoE++ Surge Protector - 1 Gbps, 5 RJ45 Ports, 100W PoE, Cat5e/6, Metal Case, IEC Compliant, 1U Rack, TAA

常用规格

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
B110-SPPOEC-A5
UPC
037332295200
Product Length/Depth
0.94 in
Product Height
1.72 in
Product Width
19 in
Product Weight
1.34 lb
Compliances
CE Marked
IEEE Certified
RoHS
TAA Compliant
UKCA
WEEE Directive
Certifications
IEC 61000

产品规格

EFT Protection
2kV (5KHz/100KHz)
ESD Protection
+/-15kV (air); +/-8kV (contact)
Lightning Protection
2kA (8/20 s), 6kV (8/20 s)
Recommended Category Cable
Cat5/5e/6
Relative Humidity
0% to 85% RH, Non-Condensing
Operating temperature
0° to 40°C
Surge Style
IL - IN-LINE
Technology
Cat6a
Network Compatibility
1 Gbps (Gigabit)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cord Length
0 Foot
Housing Color
Black
Material
Metal
Mounting Details
  • Two surface-mount brackets with screws
  • No
Product category
In-Line Surge Protector
Color
Black
Output Receptacles
Network
Package Contents
(4) Rack-mounting screws
Installation instructions
Grounding wire, 1 ft. (0.3 m)
B110-SPPOEC-A5 In-Line PoE++ Surge Protector
Grounding wire screw
IEEE Standards Supported
802.3af
802.3at
802.3bt
Product Features
Right-Angle Outlets
Right-Angle Plug
Network (Ethernet) Protection
Rackmountable
Mounting Accessory Included
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Plug-and-play operation with no software required for easy, immediate installation
Supports 802.3af/802.3at/802.3bt IEEE standards and data speeds up to 1 Gbps
Rapid reaction time under 1 ns helps prevent damage from power surges
2-year limited warranty (Worldwide)
Easy to connect between PoE source and devices using standard Cat5e/6 cabling
Packaging Type
Box
Plug Color
White
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
AC Suppression Joule Rating
0
Number of Ports
10
PoE Power Budget
100 W
AC Suppression Response Time
<0.7 NS
PoE Capability
15.4W (802.3af); 30W (802.3at); 100W (802.3bt)
Included Mounting Accessory
No
TAA Compliance
Yes
POE Type
Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Type 4 High-Power (100W, IEEE 802.3bt)
Total Outlets
5

导出产品规格