| Product Name |
Eaton Tripp Lite series video switch
|
| Catalog Number |
B119-4X4-4KL
|
| UPC |
037332296979
|
| Product Length/Depth |
0.85 in
|
| Product Height |
4.24 in
|
| Product Width |
10.11 in
|
| Product Weight |
1.31 lb
|
| Warranty |
3 year limited
|
| Compliances |
CE Marked
FCC Compliant RoHS UKCA |
| Certifications |
CSA Std. C22.2
EN 55032 CISPR 35/EN 55035 ICES IEC 62368-1 UL 62368-1 |
| Type |
Matrix Switch
|
| Audio Specification |
UNCOMPRESSED: LPCM 7.1 CHANNEL SURROUND SOUND, COMPRESSED: DTS, DOLBY DIGITAL (INCLUDING DTS-HD MASTER AUDIO AND DOLBY TRUEHD)
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
BS 1363 UK CEE 7/7 Schuko NEMA 1-15P North America |
| Relative Humidity |
5 to 90% RH Non-Condensing
|
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
RCA (x2) Stereo Audio
Toslink |
| Material |
Metal
|
| Connector Plating |
Nickel
|
| Connector type |
Video
USB/Thunderbolt/Lightning Audio |
| Product Features |
3D Video Supported
HDR Support IR Remote Extension Support Multi-Resolution Support RS-232 Serial Extension Support EDID Support Consumer Electronics Control (CEC) Supported Built-In Equalizer EDID Compatible |
| Color Depth |
36-bit Deep Color
|
| Product Highlights |
Switches between sources via push buttons, remote control or RS-232 serial commands
EDID DIP switch controls allow for simple installation and management of applications Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy Transmits UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality 3-year limited warranty (Worldwide) Allows multi-resolution scaling for mixing legacy and modern displays simultaneously |
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:2:0
4:2:2 4:4:4 |
| Power Source Type |
AC Adapter
|
| Port Selection |
Pushbutton
Remote selector |
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
MICRO-USB B (FEMALE)
HDMI (FEMALE) |
| SideA Connector2 |
MICRO-USB B (FEMALE)
|
| SideB Connector2 |
3.5MM (FEMALE)
|
| SideB Connector3 |
TOSLINK (FEMALE)
HDMI (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Port Control |
Push buttons, remote control or RS-232 serial
|
| Technology |
HDMI
IR Stereo Audio Toslink / SPDIF |
| Connector group |
Micro USB
HDMI 3.5mm |
| Bandwidth |
18 Gbps
|
| Connector |
HDMI (female)
Micro USB-B (female) 3.5mm (female) |
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| AC Power Adapter Cord Length |
3.94 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.65A
|
| AC Power Adapter Output Specs (V / A) |
12V / 2A
|
| Input Frequency |
50/60Hz
|
| Max Supported Video Resolution |
4096 x 2160 (4K) 60 Hz
|
| LED Indicators |
Power = Blue; Output 1/2/3/4 = Blue; ARC A = Blue
|
| Operating Temperature Range |
32° to 158°F (0° to 70°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| Number of Ports |
4
|
| Input x Output |
4 x 1
4 x 4 |