B-Line series strut back-to-back channel, B11A series in galvanized finish, 120 inches long
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B11A-120GLV
|
| UPC |
799038827986
|
| Product Length/Depth |
12 in
|
| Product Height |
6.5 in
|
| Product Width |
1.625 in
|
| Product Weight |
6.1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Special features |
|