下载文档 () / 20
动力,因我们而不同*

B11B-240GLV

Eaton B-Line series strut channel, 3.25" H x 240" L x 3.25" W, Steel, Pre-galvanized, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B11B-240GLV
UPC
781011204754
Product Length/Depth
240 in
Product Height
3.25 in
Product Width
3.25 in
Product Weight
122 lb
Certifications
Not Applicable

Model

Channel type
B11

Material/finish

Finish
Pre-galvanized
Material
Steel
Material gauge
12 Gauge

导出产品规格