下载文档 () / 20
动力,因我们而不同*

B11S-120AL

Eaton B-Line series strut channel, 3.25" H x 120" L x 1.63" W, Aluminum, S, 13 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B11S-120AL
UPC
799038612872
Product Length/Depth
120 in
Product Height
3.25 in
Product Width
1.63 in
Product Weight
29.4 lb
Certifications
Not Applicable

Model

Channel type
B11
Hole pattern
S

Material/finish

Material
Aluminum
Material gauge
13 Gauge

导出产品规格