下载文档 () / 20
动力,因我们而不同*

B11SH-240HDG

Eaton B-Line series strut channel, 3.25" H x 240" L x 1.62" W, Steel, Hot-dipped galvanized, SH, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B11SH-240HDG
UPC
781011202163
Product Length/Depth
240 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
59.4 lb
Certifications
Not Applicable

Model

Channel type
B11
Hole pattern
SH

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
12 Gauge

导出产品规格