B-Line series strut back-to-back slotted hole channel, B11SHA series in hot dippled galvanized finish, 240 inches long
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B11SHA-240HDG
|
| UPC |
799038828051
|
| Product Length/Depth |
240 in
|
| Product Height |
6.25 in
|
| Product Width |
1.625 in
|
| Product Weight |
122 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Special features |
|