| Product Name |
Eaton B-Line series strut channel
|
| Catalog Number |
B12-240 PLN
|
| UPC |
781011205157
|
| Product Length/Depth |
240 in
|
| Product Height |
2.43 in
|
| Product Width |
1.62 in
|
| Product Weight |
49.68 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Channel type |
B12
|
| Finish |
Plain
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|