下载文档 () / 20
动力,因我们而不同*

B122-000-8K6

HDMI Signal Booster/Extender (F/F) - 8K 60 Hz, 4:4:4, Up to 10 m (32.8 ft.)

常用规格

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B122-000-8K6
UPC
037332293640
Product Length/Depth
1.9 in
Product Height
0.6 in
Product Width
1.2 in
Product Weight
0.09 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS

产品规格

Housing Color
Black
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Package Contents
B122-000-8K6 HDMI Signal Booster/Extender
Installation instructions
USB-A to USB-C power cable
System Requirements
Source device (laptop, Blu-ray player, cable/satellite box, media server) with HDMI output
Display device (laptop, television, monitor, projector) with HDMI input
All connected devices and cabling must support 8K resolutions to transmit 8K video
Requires HDMI 2.1 cables no more than 5 meters each from source and display for 8K resolution
Requires HDMI 2.0 cables no more than 8 meters from source and 5 meters from display for 4K resolution
Product Features
3D Video Supported
HDR Support
EDID Support
Consumer Electronics Control (CEC) Supported
Built-In Equalizer
EDID Compatible
Color Depth
36-bit Deep Color
Product Highlights
3-year limited warranty (Worldwide)
Supports advanced video formats including HDR10+, Dolby Vision, VRR, ALLM and QFT
Supports UHD resolutions up to 8K @ 60 Hz or 4K @ 120 Hz 10 meters from the source
Compact unit fits easily into briefcase or laptop bag for instant use anywhere
Plug-and-play solution extends UHD HDMI video beyond standard cable limits
Verified with major 8K/4K TVs and displays from Samsung, LG, TCL, Hisense and Sony
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (included)
Technology
HDMI
Stereo Audio
Operating Humidity
10% TO 85% RH, NON-CONDENSING
Operating Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
0-85% non-condensing
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Storage Temperature
14° to 176°F (-10° to 80°C)
Material Of Construction
Metal
Number Of Ports
2
Number Of Monitors
1
Power Provided To Connected Device(S)
USB-C PORT: 5V 1A
Maximum Signal Range
42 ft
Operating Temperature
32° to 158°F (0° to 70°C)
Signal Range
32 ft
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
7680 x 4320 (8K)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Supported Video Resolution
7680 x 4320 (8K) 60 Hz
Audio Specification
DTS, DOLBY DIGITAL (DTS-HD MASTER AUDIO, DOLBY TRUE-HD)
Video Ports Details
HDMI 2.1
HDCP 1.4
HDCP 2.2
HDCP 2.3
Latency
Zero
Recommended Cabling
24 AWG
Maximum Signal Range Details
Extends a 8K @ 60 Hz HDMI signal up to 32 feet from the source
Resolutions Supported
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K)
Max 1280 x 720 (720p) Range (ft)
65
Max 1920 x 1080 (1080p) Range (ft)
65
Max 3840 x 2160 (4K) Range (ft)
42
Form Factor/Mounting Options
Box

导出产品规格