下载文档 () / 20
动力,因我们而不同*

B12A-240GLV

B-Line series strut back-to-back channel, B12A series in galvanized finish, 240 inches long

常用规格

Product Name
Eaton B-Line series strut back-to-back welded channel
Catalog Number
B12A-240GLV
UPC
781011839994
Product Length/Depth
12 in
Product Height
4.875 in
Product Width
1.625 in
Product Weight
4.94 lb
Compliances
Not Applicable
Certifications
Not Applicable

导出产品规格