B-Line series strut back-to-back channel, B12A series in plan finish, 240 inches long
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B12A-240PLN
|
| UPC |
781011839963
|
| Product Length/Depth |
12 in
|
| Product Height |
4.875 in
|
| Product Width |
1.625 in
|
| Product Weight |
4.94 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Special features |
|