B-Line series strut back-to-back slotted hole channel, B12SHA series in Dura-Green(TM) finish, 240 inches long
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B12SHA-240GRN
|
| UPC |
781011842024
|
| Product Length/Depth |
240 in
|
| Product Height |
4.875 in
|
| Product Width |
1.625 in
|
| Product Weight |
99.38 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Special features |
|