Eaton BECODISC BS Stacked Disc Cartridge
B15S64SF

B15S64SF

Eaton BECODISC BS Stacked Disc Cartridges, B15S, 16", 16Z, 3.7 m², Silicone, Flat adapter, BECO KD 7 depth filter sheet, 1.5 µm
B15S64SF - sku page

Photo is representative

常用规格

Product Name
Eaton BECODISC BS Stacked Disc Cartridge
Catalog Number
B15S64SF
Product Length/Depth
276 mm
Product Weight
9.4 kg
Compliances
EC 1935/2004
EU 10/2011
FDA 21CFR
Certifications
ISO 9001
GMO
Kosher

产品规格

Adapter code
F
Retention rating
1.5 µm
Bursting strength wet
> 50 kPA
Depth filter sheet type
BECO KD 7
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
50%
Filter surface area
3.7 m²
Number of cells
16
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
225 m²
Size
16"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.