| Product Name |
Eaton B-Line series clevis fitting
|
| Catalog Number |
B166-46-12GRN
|
| UPC |
781011570224
|
| Product Length/Depth |
7.24 in
|
| Product Height |
2.43 in
|
| Product Width |
1.68 in
|
| Product Weight |
0.98 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| For channel type |
Fits channel type B12
|
| Special features |
1 splice clevis, 1 B466Wplate,4 1/4-20 flat screws
|
| Type |
Four hole splice clevis
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| Material gauge |
7/32"
|