| Product Name |
Eaton B-Line series clevis fitting
|
| Catalog Number |
B166-52YZN
|
| UPC |
782051333305
|
| Product Length/Depth |
7.24 in
|
| Product Height |
0.81 in
|
| Product Width |
1.68 in
|
| Product Weight |
0.71 lb
|
| Certifications |
Not Applicable
|
| For channel type |
Fits channel type B52, B54, B56
|
| Special features |
1 splice clevis, 1 B466Wplate,4 1/4-20 flat screws
|
| Type |
Four hole splice clevis
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|
| Material gauge |
7/32"
|