下载文档 () / 20
动力,因我们而不同*

B191-18HDG

Eaton B-Line series bracket, 4" H x 18" L x 2" W, Steel, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B191-18HDG
UPC
781011519186
Product Length/Depth
18 in
Product Height
4 in
Product Width
2 in
Product Weight
3.77 lb
Certifications
Not Applicable

Model

Special features
1 hole, (1) 3 In length X 9/16 in width slot
Type
Bracket

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格