下载文档 () / 20
动力,因我们而不同*

B194GRN

Eaton B-Line series bracket, 6.37" H x 3.75" L x 1.62" W, Steel, DURA GREEN, Fits channel type B22&B24

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B194GRN
UPC
781011519322
Product Length/Depth
3.75 in
Product Height
6.37 in
Product Width
1.62 in
Product Weight
2.1 lb
Certifications
Not Applicable

Model

For channel type
Fits channel type B22 & B24
Special features
3 holes,(2) 9/16 in diameter (vertical)
Type
Bracket

Material/finish

Finish
DURA GREEN
Material
Steel

导出产品规格