| Product Name |
Eaton B-Line series pre-assembled O.D. pipe and conduit clamp
|
| Catalog Number |
B2009PAYZN
|
| UPC |
781011044640
|
| Product Length/Depth |
2.608 in
|
| Product Height |
0.0677 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.15 lb
|
| Certifications |
Not Applicable
|
| Special features |
Pre-assembled combination recess hex head screw
|
| Load capacity |
600 lbs
|
| Material |
Steel
|