| Product Name |
Eaton B-Line series pre-assembled O.D. pipe and conduit clamp
|
| Catalog Number |
B2013PAYZN
|
| UPC |
781011044732
|
| Product Length/Depth |
4.394 in
|
| Product Height |
0.0966 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.34 lb
|
| Certifications |
Not Applicable
|
| Special features |
Pre-assembled combination recess hex head screw
|
| Type |
Pipe or conduit clamps
|
| Load capacity |
800 lbs
|
| Material |
Steel
|