| Product Name |
Eaton B-Line series square washer
|
| Catalog Number |
B201SS4
|
| UPC |
781011520076
|
| Product Length/Depth |
1.625 in
|
| Product Height |
0.25 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.18 lb
|
| Certifications |
Not Applicable
|
| Bolt/thread/rod size |
3/8"
|
| Special features |
Hole size 7/16 in diameter
|
| Type |
Square washer
|
| Finish |
Stainless steel type 304
|
| Material |
Steel
|