下载文档 () / 20
动力,因我们而不同*

B202-1 FB (5/8) SQ WASHER

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W

常用规格

Product Name
Eaton B-Line series square washer
Catalog Number
B202-1 FB (5/8) SQ WASHER
UPC
799038388906
Product Length/Depth
1.625 in
Product Height
0.25 in
Product Width
1.625 in
Product Weight
0.18 lb
Certifications
Not Applicable

Model

Type
Square washer

导出产品规格