| Product Name |
Eaton B-Line series square washer
|
| Catalog Number |
B202-2DSS4
|
| UPC |
782051338034
|
| Product Length/Depth |
1.62 in
|
| Product Height |
1.62 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.15 lb
|
| Certifications |
Not Applicable
|
| Bolt/thread/rod size |
3/4"
|
| Special features |
Hole size 13/16 in diameter
|
| Type |
No twist square washer
|
| Finish |
Stainless steel type 304
|
| Material |
Steel
|