| Product Name |
Eaton B-Line series tubing clamp and pipe guide
|
| Catalog Number |
B2027DCU(5/8CT)
|
| UPC |
781011613440
|
| Product Length/Depth |
2.279 in
|
| Product Height |
0.06 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.1 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
1/4"-20
|
| Special features |
combination recess hex head machine screw
|
| Type |
Copper tubing clamp
|
| Load capacity |
400 lbs
|
| Material |
Steel
|