| Product Name |
Eaton B-Line series tubing clamp and pipe guide
|
| Catalog Number |
B2038PADCU(2CT)
|
| UPC |
781011614577
|
| Product Length/Depth |
4.072 in
|
| Product Height |
0.0966 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.32 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
5/16"-18
|
| Special features |
Pre-assembled combination hex head machine screw
|
| Load capacity |
800 lbs
|
| Material |
Steel
|