下载文档 () / 20
动力,因我们而不同*

B205 PLN CHNL END CAP

Eaton B-Line series end cap, 1.64" H x 1.62" L x 1.62" W, Steel, Fits channel type B22

常用规格

Product Name
Eaton B-Line series end cap
Catalog Number
B205 PLN CHNL END CAP
UPC
781011520618
Product Length/Depth
1.62 in
Product Height
1.64 in
Product Width
1.62 in
Product Weight
0.1 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

For channel type
Fits channel type B22
Type
End cap

Material/finish

Material
Steel

导出产品规格