| Product Name |
Eaton B-Line series pipe clamps and accessories
|
| Catalog Number |
B2115HDG(6 3/4OD)
|
| UPC |
781011870782
|
| Product Length/Depth |
10.118 in
|
| Product Height |
0.1195 in
|
| Product Width |
1.25 in
|
| Product Weight |
1.02 lb
|
| Certifications |
Not Applicable
|
| Special features |
Safety factor of 5 Include combination recess
|
| Type |
Overall diameter conduit pipe
|
| Load capacity |
1000 lbs
|
| Material |
Steel
|