| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B212-1/4SS6
|
| UPC |
799038658894
|
| Product Length/Depth |
1.25 in
|
| Product Height |
0.875 in
|
| Product Width |
2 in
|
| Product Weight |
0.41 lb
|
| Certifications |
cULus Listed
|
| Beam thickness |
0.875 in
|
| Special features |
Includes 3/8"- 16setscrew
|
| Type |
I-Beam clamp
|
| Load capacity |
600 lb
|
| Material |
Steel
|