| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B212-3/8HDG
|
| UPC |
781011035853
|
| Product Length/Depth |
2 in
|
| Product Height |
0.967 in
|
| Product Width |
2 in
|
| Product Weight |
0.62 lb
|
| Certifications |
cULus Listed
|
| Beam/flange width |
1.12 in
|
| Special features |
Safety factor of 5, 1/2”- 13 Setscrew included
|
| Type |
I-Beam clamp
|
| Load capacity |
1000 lb
|
| Material |
Steel
|